IESNA:LM-63-2002
[TEST]P957150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62430
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7325 9171.5 10840.8 12133.1 13186.9 13783.1 14063.4 14163.3 14669.3 15752.1
17540.6 19799.7 22023.3 23798.9 25352.2 26770.2 27666.1 27894.9 27343.8 25948.4
23131.9 18262.5 15075.3 12626.2 9999.7 7034.9 4624.4 3241.9 2529.7 2184.9
1981.9 1666.1 1411.5 489.8 238.5 38.7 0
7325 9236 10921.4 12236.2 13203 13857.2 14192.3 14285.8 14704.7 15681.2
17334.4 19548.3 21730 23566.9 25136.3 26554.3 27617.7 28001.2 27649.9 26467.2
24114.7 19616 15684.4 13170.8 10576.6 7669.8 5043.4 3403.1 2610.3 2262.3
2001.2 1691.9 1424.4 605.8 254.6 48.3 0
7325 9155.4 10808.6 12136.3 13170.8 13921.6 14337.4 14514.6 14843.3 15719.9
17128.1 19093.9 21188.6 23035.2 24527.2 25719.6 26837.8 27382.5 27243.9 26299.7
24408 21317.5 16992.8 13976.4 11401.6 8585 5733 3809.1 2816.6 2339.6
2065.7 1798.2 1540.4 1176.3 599.4 70.9 0
7325 9155.4 10760.3 12084.8 13190.1 14037.7 14604.8 14901.3 15210.7 15887.4
16934.8 18459.1 20270.2 22007.2 23405.8 24553 25516.6 26296.4 26505.9 26196.5
25059 22948.2 19983.4 16474 13170.8 10235 7157.4 4582.5 3125.9 2378.3
2052.8 1782.1 1521.1 1211.7 850.8 331.9 0
7325 8884.7 10441.2 11801.2 12967.8 13999 14820.8 15365.4 15713.4 16248.4
17118.5 18236.7 19683.7 21156.4 22480.9 23621.7 24549.8 25374.8 25961.3 26119.2
25806.6 24846.3 22983.6 20167.1 16876.8 13515.6 10070.6 6638.6 4170 2797.2
2133.4 1894.9 1646.8 1256.8 847.5 264.3 0
7325 8742.9 10148 11472.5 12697.1 13831.4 14862.6 15678 16232.3 16751.1
17402.1 18336.6 19419.4 20705.2 22000.7 23289.8 24385.4 25242.7 25890.4 26425.4
26841.1 26702.5 26119.2 24794.7 22506.7 19541.9 15729.5 12062.2 8111.3 5007.9
3248.4 2220.4 1608.1 973.2 489.8 128.9 0
7325 8472.2 9693.6 10940.7 12152.4 13341.6 14488.8 15510.4 16357.9 17037.9
17727.5 18481.6 19309.8 20341.1 21523.8 22864.4 24243.6 25574.6 26754.1 27791.7
28736 29773.6 30240.9 30530.9 30466.5 29151.7 26641.3 22642 17350.5 11752.8
6783.6 3522.3 1798.2 1037.7 505.9 174 0
7325 8266 9245.7 10315.6 11424.1 12471.5 13596.2 14688.6 15739.2 16667.3
17595.4 18455.9 19235.7 20076.8 20959.8 21907.3 23006.2 24250.1 25610 27053.8
28629.6 30891.9 32719.1 33834.1 35103.8 36022.3 36141.5 34907.2 31697.5 26502.7
19309.8 12461.8 6351.8 2591 924.9 180.5 0
7325 7895.4 8585 9384.2 10260.8 11188.9 12133.1 13067.7 13992.5 14943.2
15939 16860.7 17862.9 18910.2 19999.5 21091.9 22303.6 23663.6 25168.5 26873.3
28864.9 31884.4 34881.5 36934.3 39554.2 42638.3 45938.2 48139.3 47668.8 43237.7
34114.5 22116.7 9381 2864.9 902.3 186.9 0
7325 7830.9 8517.3 9252.1 10080.3 10956.9 11852.7 12745.4 13628.4 14524.3
15407.3 16322.5 17289.3 18336.6 19419.4 20544.1 21794.5 23177 24723.8 26486.6
28474.9 31671.8 34691.3 36914.9 39715.4 43076.5 46679.4 48973.9 48538.9 43827.4
33911.5 20737.5 7946.9 2194.6 709 161.1 0
7325 7586 7940.5 8417.4 8994.3 9622.7 10257.5 10924.6 11614.3 12310.3
13012.9 13738 14469.5 15242.9 16074.3 16954.1 17920.9 19016.6 20337.9 21846
23682.9 26602.6 28816.5 31001.4 33666.5 36873 39882.9 41188.1 39824.9 34626.9
25561.7 14227.8 4102.4 860.4 286.8 64.5 0
7325 7405.5 7605.3 7892.2 8288.5 8717.1 9184.4 9664.6 10151.2 10670
11176 11662.6 12165.3 12664.8 13193.3 13750.9 14337.4 15049.6 15874.5 16944.5
18491.3 20412 21720.3 23183.4 24933.3 26841.1 28143 27688.6 25413.5 21146.7
15271.9 7814.8 2549.1 760.5 261 61.2 0
7325 7244.4 7273.4 7405.5 7621.5 7843.8 8137.1 8427.1 8713.9 9013.6
9274.7 9509.9 9706.5 9886.9 10012.6 10093.2 10173.8 10228.5 10318.8 10528.2
11031 11327.5 11382.2 11491.8 11662.6 11817.3 11395.1 10057.7 8150 6039.2
4105.6 2326.7 1166.6 493.1 238.5 83.8 0
7325 6906 6657.9 6529 6516.1 6567.7 6654.7 6751.4 6819 6860.9
6857.7 6777.1 6651.5 6474.2 6239 5952.1 5607.3 5249.6 4920.9 4614.8
4299 4018.6 3783.3 3590 3422.4 3251.6 3038.9 2752.1 2355.7 1824
1327.7 976.4 676.7 435.1 248.1 70.9 0
7325 6593.4 6139.1 5939.3 5890.9 5932.8 6023 6119.7 6168.1 6155.2
6087.5 5968.3 5794.2 5578.3 5327 5069.2 4801.7 4534.2 4270 3979.9
3686.7 3422.4 3229 3113 3067.9 3074.4 3067.9 2977.7 2755.3 2384.7
1814.3 1250.4 876.5 576.8 286.8 64.5 0
7325 6348.5 5800.7 5584.8 5594.4 5716.9 5852.2 5939.3 5945.7 5887.7
5774.9 5613.8 5423.6 5204.5 4972.5 4743.7 4502 4247.4 3986.4 3744.7
3561 3403.1 3296.7 3229 3171 3103.4 2997 2887.5 2752.1 2536.2
2207.5 1733.8 1137.6 628.4 299.7 64.5 0
7325 6113.3 5549.3 5404.3 5494.5 5662.1 5794.2 5858.7 5832.9 5733
5578.3 5394.6 5181.9 4972.5 4750.1 4534.2 4386 4208.7 3986.4 3809.1
3689.9 3532 3283.8 3087.3 2958.4 2832.7 2703.8 2574.9 2458.8 2352.5
2226.8 2023.8 1656.4 1269.7 744.4 180.5 0
7325 5981.2 5417.2 5336.6 5491.3 5652.4 5784.6 5823.2 5762 5604.1
5414 5198.1 4966 4759.8 4582.5 4482.6 4363.4 4240.9 4121.7 3857.5
3622.2 3435.3 3248.4 3074.4 2893.9 2736 2581.3 2439.5 2291.3 2120.5
1952.9 1801.4 1579.1 1363.2 953.9 370.6 0
7325 5868.4 5333.4 5323.7 5494.5 5649.2 5765.2 5778.1 5684.7 5513.9
5298 5059.5 4846.8 4650.2 4518.1 4405.3 4260.3 4063.7 3889.7 3680.2
3519.1 3338.6 3161.4 3000.2 2864.9 2726.3 2578.1 2426.6 2249.4 2052.8
1836.9 1646.8 1401.8 1060.2 702.5 293.3 0
7325 5803.9 5291.5 5320.5 5507.4 5658.9 5762 5742.7 5623.4 5420.4
5169.1 4933.8 4734 4582.5 4511.6 4340.8 4076.6 3770.4 3648 3544.9
3361.2 3219.4 3096.9 2916.5 2781.1 2674.8 2536.2 2371.8 2175.3 1959.3
1724.1 1621 1395.4 912 663.9 406 0
7325 5791 5265.7 5323.7 5510.7 5665.3 5758.8 5733 5588 5359.2
5104.6 4872.6 4676 4582.5 4473 4257.1 3870.3 3615.8 3551.3 3425.6
3264.5 3090.5 2926.1 2800.4 2723.1 2655.4 2529.7 2375.1 2188.1 1972.2
1743.4 1801.4 1437.3 960.3 731.5 270.7 0
7325 5791 5262.5 5333.4 5513.9 5668.6 5755.6 5742.7 5600.9 5362.4
5104.6 4869.4 4672.8 4585.8 4463.3 4244.2 3841.3 3619 3567.4 3422.4
3254.8 3064.7 2929.3 2761.8 2739.2 2655.4 2526.5 2375.1 2201 1969
1749.9 1775.7 1234.3 992.6 721.9 261 0
